777 Series - 3-Phase Current & Voltage Monitor

777_P2

  • Electrical Characteristics
    • Catalog # 777_P2
    • Input Voltage (V) 200 - 480 Vac
    • Maximum Input Power 10
    • Input AC Line Frequency (Hz) 50 / 60
    • Output Form SPDT - Form C
    • Output Load Rating (VA) Pilot Duty: 480 VA @ 240 Vac B300; General Purpose: 10 A @ 240 Vac
    • Full Load Amp Range (A) 2 - 20 (looped conductors required); 20 - 90 (direct); 90 - 800 (external CTs required)
    • Timing Accuracy (%) ±0.5 s
    • Rapid Cycle Timer (s) 0 - 999 s
    • Restart Delay Range All faults except undercurrent: 2 - 500 m; Undercurrent: 2 - 500 m A (Automatic); # of Restarts: All faults except undercurrent: 0; 1; oc1; 2; oc2; 3; oc3; 4; oc4; A; ocA (Automatic); Undercurrent: 0; 1; 2; 3; 4; A (Automatic)
    • Repeat Accuracy (%) Voltage: ±0.5% of nominal voltage; Current: ±1% (<100 A direct)
    • Overvoltage Trip Voltage (%) 172 - 528 V
    • Undervoltage Trip Voltage 170 - 524 V
    • Voltage Unbalance Trip Point (%) 2 - 25% or 999 (disabled)
    • Voltage Accuracy (%) ±1%
    • Overcurrent Trip Point (20 - 100 A) … MULT of 80 - 140% of CT primary
    • Overcurrent Trip Class 02 - 60; J02 - J60; L00 - L60; or OFF
    • Undercurrent Trip Point 0; 10 - 98 A … MULT or 40 - 140% of CT primary
    • Undercurrent Trip Delay (s) 2 - 999 s (default)
    • Current Unbalance Trip Point (%) 2 - 50% or 999 (disabled)
    • Current Accuracy (%) ±3% (<100 A direct)
    • Ground Fault Current Trip Point (A) (3 - 20) … MULT or 12 - 40% of CT primary or OFF
    • Ground Fault Accuracy (%) ±15%
    • Sensor Hole Size Max conductor size: 0.65 in (with insulation)
    • Short Circuit (kA) 100
    • Surge Protection IEC: 61000-4-5 Level 3 2 kV line-to-line; Level 4 4 kV line-to-ground
    • Protection Class IP20 (finger safe)
    • Pollution Degree 3
    • Address A01 - A99
    • Termination Type Torque: 7 in-lbs
    • Mounting Method Surface mount (4 - #8 screws) or DIN rail mount
    • Operating Temperature -20° to 70°C (-4° to 158°F)
    • Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
    • Humidity 10 - 95% non-condensing per IEC 68-2-3
    • Dimensions 3.05 H x 3.85 W x 5.05 D in. (77.5 x 97.8 x 128.3 mm)
    • Weight (lbs/g) 0 Kg
    • Check Stock Yes